2021.05.17 2:21:35 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1067-1AA35-0AA0
Product
Image similar
SINUMERIK drive simulator next generation
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1067-1AA35-0AA0
Product Description SINUMERIK drive simulator next generation
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A999A
Standard lead time ex-works 60 Day/Days
Net Weight (kg) 0.001 Kg
Packaging Dimension 80.00 x 100.00 x 80.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90230080
LKZ_FDB/ CatalogID A&DSE/SIDEMO
Product Group 4666
Group Code R740
Country of origin Germany
RoHS Conformity Date Since: 2020.11.25
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-21-90
eClass 7.1 27-24-21-90
eClass 8 27-24-21-90
eClass 9 27-24-21-90
eClass 9.1 27-24-21-90
ETIM 5 EC001422
ETIM 6 EC001422
ETIM 7 EC001422
|