SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AG4025-0DF20-4BB0
Product
Image similar
SIMATIC IPC527G (Box PC), Core i7-6700 (4C/8T, 3.4 (4.0) GHz); 512 GB SSD, internal; 8 GB DDR4; Windows 10 Enterprise 2016 LTSB 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB3.0, 2x USB2.0; 2x RS232/485/422 (switchable); 2x RS232, 1x 8bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240V AC power supply without line cable
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4025-0DF20-4BB0
Product Description SIMATIC IPC527G (Box PC), Core i7-6700 (4C/8T, 3.4 (4.0) GHz); 512 GB SSD, internal; 8 GB DDR4; Windows 10 Enterprise 2016 LTSB 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB3.0, 2x USB2.0; 2x RS232/485/422 (switchable); 2x RS232, 1x 8bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240V AC power supply without line cable
Product family SIMATIC IPC527G
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group JG / 203
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 5.500 Kg
Packaging Dimension 26.00 x 34.00 x 4.15
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106033149
UPC 804766953118
Commodity Code 84715000
LKZ_FDB/ CatalogID ST80.1
Product Group 4C79
Group Code R133
Country of origin China
RoHS Conformity Date Since: 2019.07.19
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Buy product
Quantity 1 Piece
;