SIPLUS CMS2000 VIB-Sensor S01 Vibration sensor; Frequency range 0.5 Hz to 15 kHz; Measuring range 50G; Sensitivity 100 mV/G (+/-10%); MIL connector on top
Article Number (Market Facing Number) |
6AT8002-4AB00 |
Product Description |
SIPLUS CMS2000 VIB-Sensor S01 Vibration sensor; Frequency range 0.5 Hz to 15 kHz; Measuring range 50G; Sensitivity 100 mV/G (+/-10%); MIL connector on top
|
Product family |
Accessories |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1! / 3P2 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
8 Day/Days |
Net Weight (kg) |
0.097 Kg |
Packaging Dimension |
170.00 x 280.00 x 40.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618033613 |
UPC |
804766175770 |
Commodity Code |
85369095 |
LKZ_FDB/ CatalogID |
DE_CMPROD_767 |
Product Group |
4582 |
Group Code |
R261 |
Country of origin |
United States of America |
RoHS Conformity Date |
Since: 2016.09.29 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-20-14-12 |
eClass |
6 |
27-20-14-04 |
eClass |
7.1 |
27-20-14-04 |
eClass |
8 |
27-20-14-04 |
eClass |
9 |
27-20-14-12 |
eClass |
9.1 |
27-20-14-12 |
ETIM |
7 |
EC002961 |
ETIM |
8 |
EC002961 |
ETIM |
9 |
EC002961 |
IDEA |
4 |
6306 |
UNSPSC |
15 |
41-11-36-39 |
|
|
|
|