SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV2154-2GB21-6AB0
Product
SIMATIC WinCC Unified V16 PC Runtime Powerpack PC 50k -> PC 100k PowerTags (without version change); runtime software in TIA Portal; Single License; without software and documentation; license key on USB stick; Class A ******************************* Content: 1x USB
Notes
Product is no longer available. Successor:
6AV2154-2GB20-0AB0 Compare Products
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2154-2GB21-6AB0
Product Description SIMATIC WinCC Unified V16 PC Runtime Powerpack PC 50k -> PC 100k PowerTags (without version change); runtime software in TIA Portal; Single License; without software and documentation; license key on USB stick; Class A ******************************* Content: 1x USB
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2021.10.01
Notes
Product is no longer available. Successor:
6AV2154-2GB20-0AB0 Compare Products
Successor information
Successor 6AV2154-2GB20-0AB0
Successor Description SIMATIC WinCC Unified PC Runtime Powerpack PC 50k -> PC 100k PowerTags (without version change) V16..V19; runtime software in TIA Portal; single license; without software and documentation; license key on USB flash drive; class A; ******************************* content: 1x USB
Price data
Price Group / Headquarter Price Group 95 / 276
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.184 Kg
Packaging Dimension 18.90 x 26.70 x 3.30
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622816738
UPC 804766969058
Commodity Code 85235190
LKZ_FDB/ CatalogID ST9.80
Product Group 4B51
Group Code R142
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;