SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV2155-1EB01-6AA0
Product
WinCC Unified Package for SIMATIC IPC; consists of: WinCC Unified V16 PC Runtime 500 PowerTags and Parameter Ctrl. PC; WinCC Unified 200 LoggingTags; Supply only if the same number of SIMATIC IPCs is ordered simultaneously. Please observe product info: support.industry.siemens.com entry ID: 99860269 ******************************* content: 6AV2154-1EB01-6AA0; 6AV2154-0BP01-6AB0; 2x 6AV2157-2DA00-0AB0;
Notes
For this product a successor is available
6AV2155-1EB01-7AA0 Compare Products
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2155-1EB01-6AA0
Product Description WinCC Unified Package for SIMATIC IPC; consists of: WinCC Unified V16 PC Runtime 500 PowerTags and Parameter Ctrl. PC; WinCC Unified 200 LoggingTags; Supply only if the same number of SIMATIC IPCs is ordered simultaneously. Please observe product info: support.industry.siemens.com entry ID: 99860269 ******************************* content: 6AV2154-1EB01-6AA0; 6AV2154-0BP01-6AB0; 2x 6AV2157-2DA00-0AB0;
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2021.10.05
Notes
For this product a successor is available
6AV2155-1EB01-7AA0 Compare Products
Successor information
Successor 6AV2155-1EB01-7AA0
Successor Description WinCC Unified Package for SIMATIC IPC; consists of: WinCC Unified V17 PC Runtime 500 PowerTags and Parameter Ctrl. PC; WinCC Unified 200 LoggingTags; supplied only if the same number of SIMATIC IPCs is ordered simultaneously. Please observe product info: support.industry.siemens.com entry ID: 99860269 ******************************* content: 6AV2154-1EB01-7AA0; 6AV2154-0BP01-7AB0; 2x 6AV2157-2DA00-0AB0;
Price data
Price Group / Headquarter Price Group 95 / 2AP
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515769446
UPC 195125015432
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.80
Product Group 4B52
Group Code R142
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
;