SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV6355-1AA31-7CD3
Product
WinCC OA V3.17, 50 ULC UX REDU, 50 licenses for UltraLightClient User eXperience web client, for extension of an existing and redundant WinCC OA Server license. Only the number of simultaneously active ULC UX Clients is counted. Supports a subset of the Desktop UI functionality. Observe the restrictions of the ULC UX according to the online help. ULC UX REDU packages are counted cumulatively. Requires the option WinCC OA - Redundancy.
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6355-1AA31-7CD3
Product Description WinCC OA V3.17, 50 ULC UX REDU, 50 licenses for UltraLightClient User eXperience web client, for extension of an existing and redundant WinCC OA Server license. Only the number of simultaneously active ULC UX Clients is counted. Supports a subset of the Desktop UI functionality. Observe the restrictions of the ULC UX according to the online help. ULC UX REDU packages are counted cumulatively. Requires the option WinCC OA - Redundancy.
Product family WinCC Open Architecture User Interfaces
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 96 / 294
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766991639
Commodity Code Not available
LKZ_FDB/ CatalogID STETM
Product Group 9377
Group Code R142
Country of origin Austria
RoHS Conformity Date Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
;