SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV6355-1DA31-7AA1
Product
WinCC OA - Para single station V3.17, software update contract for provision of publicly available updates and upgrades. Duration: 12 months. Must be purchased with corresponding product. No hotline support included. The SUS contract conditions apply
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
6AV6355-1DA00-0AA1 Compare Products
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6355-1DA31-7AA1
Product Description WinCC OA - Para single station V3.17, software update contract for provision of publicly available updates and upgrades. Duration: 12 months. Must be purchased with corresponding product. No hotline support included. The SUS contract conditions apply
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2021.10.01
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
6AV6355-1DA00-0AA1 Compare Products
Successor information
Successor 6AV6355-1DA00-0AA1
Successor Description WinCC OA - Para single station Software Update Service. allows the application of publicly available patches and upgrades. duration: 12 months; must be purchased with a corresponding product. billing takes place annually in advance. automatic, chargeable extension by 1 year if not canceled 1 month prior to expiration. no hotline support included. ***************************** email address required for delivery.
Price data
Price Group / Headquarter Price Group 95 / 2AP
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766995033
Commodity Code Not available
LKZ_FDB/ CatalogID STETM
Product Group 9380
Group Code R142
Country of origin Austria
RoHS Conformity Date Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;