Bundle SIMATIC Flat Panel 19T 19" Touch TFT screen, 1280x 1024 pixels resolution, 24 V DC and 120/240 V AC, VGA, DVI-D interface, incl. VGA cable 1.8 m incl. industrial DVI-D 3 m cable incl. industrial USB 3 m cable
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AV7264-3BM03-0AA0 |
Product Description |
Bundle SIMATIC Flat Panel 19T 19" Touch TFT screen, 1280x 1024 pixels resolution, 24 V DC and 120/240 V AC, VGA, DVI-D interface, incl. VGA cable 1.8 m incl. industrial DVI-D 3 m cable incl. industrial USB 3 m cable
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 2020.12.31 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
JG / 2CP |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (kg) |
5.100 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85285291 |
LKZ_FDB/ CatalogID |
ST80XY |
Product Group |
4B41 |
Group Code |
R115 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2016.03.21 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|