*** no longer available *** Touch pen, thick, for resistive touch screen, optimized for glove operation, including screw-on wall holder more information, quantity and content: see technical specifications
Notes
Article Number (Market Facing Number) |
6AV7672-1JB00-0AA0 |
Product Description |
*** no longer available *** Touch pen, thick, for resistive touch screen, optimized for glove operation, including screw-on wall holder more information, quantity and content: see technical specifications
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 2021.12.31 |
Notes |
|
Successor |
6AV6881-0AV21-0AA0 |
Successor Description |
touch pen system ELO for capacitive or resistive touch screen ELO pen, including holder for 22.5 mm, screw on or glue on for capacitive and resistive touch screens more information, quantity and content: see technical specifications |
Price Group / Headquarter Price Group |
Z1 / 2Z7 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0.068 Kg |
Packaging Dimension |
17.30 x 23.80 x 2.30 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948597279 |
UPC |
662643397574 |
Commodity Code |
84733080 |
LKZ_FDB/ CatalogID |
ST80.1U |
Product Group |
2260 |
Group Code |
R141 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2007.11.01 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|