SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6BG0000-0AA10-0CS1
Product
Image similar
SITRANS serve IQ with perpetual license for 10 devices and IEC 60870-5-104 protocol. Software and license online download. On-premise application for Windows to acquire measurement data from remote devices, store and visualize in trends via web browser. Including automated report & log book functionality. SITRANS serve IQ product sheet & specific terms and software licensing conditions shall apply.
Notes
This product is downloadable only. This product is downloadable only.
Sucessor:Substitute MAG 8000 IIoT : configuration 7ME68(1/2)0-xxxxx-xx(L/N)x
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BG0000-0AA10-0CS1
Product Description SITRANS serve IQ with perpetual license for 10 devices and IEC 60870-5-104 protocol. Software and license online download. On-premise application for Windows to acquire measurement data from remote devices, store and visualize in trends via web browser. Including automated report & log book functionality. SITRANS serve IQ product sheet & specific terms and software licensing conditions shall apply.
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 2024.02.20
Notes
This product is downloadable only. This product is downloadable only.
Sucessor:Substitute MAG 8000 IIoT : configuration 7ME68(1/2)0-xxxxx-xx(L/N)x
Price data
Price Group / Headquarter Price Group Z4 / 8D1
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01
Product Group X0F6
Group Code R3P3
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;