SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL5407-8AA18-0YH0
Product
Image similar
SC library, software Upgrade from V8.0 to V8.1 license valid for all PCS 7 ES/AS/OS of a project, E-SW, SW and documentation on DVD, Class A, 2 languages (de, en), executable on WIN7ULT/Server 2008 R2 Reference HW: PCS 7 IPC Bundle
Notes
For this product a successor is available
6DL5407-5AA68-0YE0 Compare Products
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5407-8AA18-0YH0
Product Description SC library, software Upgrade from V8.0 to V8.1 license valid for all PCS 7 ES/AS/OS of a project, E-SW, SW and documentation on DVD, Class A, 2 languages (de, en), executable on WIN7ULT/Server 2008 R2 Reference HW: PCS 7 IPC Bundle
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2018.10.01
Notes
For this product a successor is available
6DL5407-5AA68-0YE0 Compare Products
Successor information
Successor 6DL5407-5AA68-0YE0
Successor Description SC-Library, software upgrade from V9.0 to V9.1, license valid for all PCS 7 ES/AS/OS of a project, E-SW, SW and docu. on USB, class A, 2 languages (de, en), executable in WIN 10 LTSC 2019 WIN Server 2019 reference HW: PCS 7 IPC bundle ******************************* content: 1x USB
Price data
Price Group / Headquarter Price Group ZW / 2AL
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.183 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766174452
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7.A
Product Group 2320
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;