2020.10.24 4:02:25 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL8902-0DX00-0AH5
Product
Image similar
SIMATIC PCS neo software Engineering System (100 loaded process objects) Floating License for 1 user Engineering software without software, without documentation, Class A, 2 languages (D, E), executable on WIN Server 2016 Standard Edition (64 bit MUI), For further information, see PCS neo V3.0 system planning, Reference HW: PCS neo IPC bundle *******Download_Product******** Order only poss. in connection with: 6DL8900-7XX00-0XH8-Z Y01 Y02
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8902-0DX00-0AH5
Product Description SIMATIC PCS neo software Engineering System (100 loaded process objects) Floating License for 1 user Engineering software without software, without documentation, Class A, 2 languages (D, E), executable on WIN Server 2016 Standard Edition (64 bit MUI), For further information, see PCS neo V3.0 system planning, Reference HW: PCS neo IPC bundle *******Download_Product******** Order only poss. in connection with: 6DL8900-7XX00-0XH8-Z Y01 Y02
Product family Licensing and ordering data
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.001 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125069350
Commodity Code Not available
LKZ_FDB/ CatalogID STPCSN
Product Group 4D73
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 7 EC002537
|
You can also add options to the product.