SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL8913-0AK10-0AB5
No picture available
SIMIT Simulation Platform V10.1 software Engineering S Floating License for 1 user Engineering software without software, without documentation, Class A, 2 languages (D, E), executable on Win 7 SP1, Win 10 LTSB 2015, Win 10 (1809), Win Server 2012 R2 / 2016, For more information, see SIMIT V10.1 Readme, Reference HW: PG/PC Content: 1x certificate
Notes
Product is no longer available. Successor:
6DL8913-0AK20-0AB5 Compare Products
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8913-0AK10-0AB5
Product Description SIMIT Simulation Platform V10.1 software Engineering S Floating License for 1 user Engineering software without software, without documentation, Class A, 2 languages (D, E), executable on Win 7 SP1, Win 10 LTSB 2015, Win 10 (1809), Win Server 2012 R2 / 2016, For more information, see SIMIT V10.1 Readme, Reference HW: PG/PC Content: 1x certificate
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 2021.10.01
Notes
Product is no longer available. Successor:
6DL8913-0AK20-0AB5 Compare Products
Successor information
Successor 6DL8913-0AK20-0AB5
Successor Description SIMIT Simulation Platform V10.2 Software Engineering S Floating License for 1 user Engineering Software Without software, without docu., Class A, 2 languages (de, en), executable on Win 7 SP1, Win 10 LTSB 2015, Win 10 (1909), Win Server 2012 R2 / 2016; For further information see SIMIT V10.2 Readme; Reference HW: PC/PG Content: 1x certificate Order only poss. in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Price data
Price Group / Headquarter Price Group 1) / 2DS
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.011 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766951381
Commodity Code 49119900
LKZ_FDB/ CatalogID STPCS7.A
Product Group X0BM
Group Code R251
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;