SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6EQ2001-1XX28-3BE5
Product
Image similar
SIMATIC PCS 7/OPEN OS, software Upgrade Package Engineering from V8.X to V8.2, Floating license for 1 user, E-SW, SW and documentation on CD, License Key on USB stick, Class A, 1 language (en), executable under WIN7ULT Reference HW: PCS 7 IPC Bundle ******************************* Content: Set (1x DVD + 1x USB)
Notes
For this product a successor is available
6EQ2001-1XX68-3BE5 Compare Products
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EQ2001-1XX28-3BE5
Product Description SIMATIC PCS 7/OPEN OS, software Upgrade Package Engineering from V8.X to V8.2, Floating license for 1 user, E-SW, SW and documentation on CD, License Key on USB stick, Class A, 1 language (en), executable under WIN7ULT Reference HW: PCS 7 IPC Bundle ******************************* Content: Set (1x DVD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2021.10.01
Notes
For this product a successor is available
6EQ2001-1XX68-3BE5 Compare Products
Successor information
Successor 6EQ2001-1XX68-3BE5
Successor Description SIMATIC PCS 7/OPEN OS, software Upgrade Package Engineering from V8.X to V9.1 SP1, floating license for 1 user, engineering software, software and documentation on USB, license key on USB flash drive, class A, 1 language (en), executable in Windows 10 LTSC 2019 Windows Server 2019 reference hardware: PCS 7 IPC bundle ******************************* content: 2x USB
Price data
Price Group / Headquarter Price Group ZW / 2AL
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D002ENCA3 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.193 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766278617
Commodity Code 85234920
LKZ_FDB/ CatalogID STPCS7
Product Group 2320
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;