SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6FC5252-0AY00-0AG0
Product
SINUMERIK SIMATIC S7, STEP7 CURRENT SOFTWARE VERSION ON CD-ROM SINGLE LICENSE FOR SINUMERIK HARDWARE
Notes
For this product a successor is available
6FC5252-5AY01-7AG0 Compare Products
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5252-0AY00-0AG0
Product Description SINUMERIK SIMATIC S7, STEP7 CURRENT SOFTWARE VERSION ON CD-ROM SINGLE LICENSE FOR SINUMERIK HARDWARE
Product family SIMATIC STEP 7 for SINUMERIK hardware
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2023.10.01
Notes
For this product a successor is available
6FC5252-5AY01-7AG0 Compare Products
Successor information
Successor 6FC5252-5AY01-7AG0
Successor Description SINUMERIK SIMATIC S7, STEP 7 V5.7, on DVD single license for SINUMERIK hardware
Price data
Price Group / Headquarter Price Group 723
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892740844
Commodity Code 85234920
LKZ_FDB/ CatalogID NC62
Product Group X0HV
Group Code R212
Country of origin Germany
RoHS Conformity Date not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;