SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6FC5263-0PY11-0AG0
Product
Solutions for Powertrain HMI Lite for Comfort Panel KTP900F Mobile and TP1200 Current software version on DVD with license
Notes
For this product a substitute is available: 6FC5263-1PY11-8AG0
6FC5263-1PY11-8AG0 Compare Products
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5263-0PY11-0AG0
Product Description Solutions for Powertrain HMI Lite for Comfort Panel KTP900F Mobile and TP1200 Current software version on DVD with license
Product family TRANSLINE HMI
Product Lifecycle (PLM) PM300:Active Product
Notes
For this product a substitute is available: 6FC5263-1PY11-8AG0
6FC5263-1PY11-8AG0 Compare Products
Substitute information
Substitute 6FC5263-1PY11-8AG0
Substitute Description Solutions for Powertrain TRANSLINE HMI Lite for KTP900F Mobile, TP1200 Comfort, TP1900 Comfort Pro and IPC 477E with CPU 1507S F, software version V18 on DVD single license
Price data
Price Group / Headquarter Price Group 713
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5E992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.050 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621150518
Commodity Code 85234910
LKZ_FDB/ CatalogID NC63
Product Group 5712
Group Code R211
Country of origin Germany
RoHS Conformity Date not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;