SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK6000-8NT01-0AA0
Product
Image similar
Mobile radio antenna with omnidirectional characteristics for GSM (2G), UMTS (3G) and LTE(4G), for direct mounting with SMA connector, radially rotatable with additional joint, antenna gain 2 dBi, -40 to +75 °C
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6000-8NT01-0AA0
Product Description Mobile radio antenna with omnidirectional characteristics for GSM (2G), UMTS (3G) and LTE(4G), for direct mounting with SMA connector, radially rotatable with additional joint, antenna gain 2 dBi, -40 to +75 °C
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 6R / 5R5
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0.200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766142062
Commodity Code 8517620090
LKZ_FDB/ CatalogID IK
Product Group 2467
Group Code R321
Country of origin United States of America
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-07
eClass 6 19-07-01-90
eClass 7.1 19-07-01-90
eClass 8 19-07-01-90
eClass 9 19-07-01-90
eClass 9.1 19-07-01-90
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
|
Buy product
Quantity 1 Piece
;