SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK6090-0EM10-0AA0
Product
Image similar
RUGGEDCOM RS900MNC-STND-XX OEM module is designed to enable original equipment manufacturer (OEMs) to embed utility grade Ethernet network communications within their "smart" devices. It contains the full featured Rugged Operating System (ROS) that is found on all RuggedCom Ethernet switches. The RS900M is designed specifically for harsh environments and supports applications that require IEC 61850-3, IEEE 1613 Class 2 and NEMA TS-2 certifications. 56-bit Encryption
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6090-0EM10-0AA0
Product Description RUGGEDCOM RS900MNC-STND-XX OEM module is designed to enable original equipment manufacturer (OEMs) to embed utility grade Ethernet network communications within their "smart" devices. It contains the full featured Rugged Operating System (ROS) that is found on all RuggedCom Ethernet switches. The RS900M is designed specifically for harsh environments and supports applications that require IEC 61850-3, IEEE 1613 Class 2 and NEMA TS-2 certifications. 56-bit Encryption
Product family RUGGEDCOM Technology Modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5R0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0.200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8517790000
LKZ_FDB/ CatalogID IK
Product Group 2484
Group Code R321
Country of origin Canada
RoHS Conformity Date Since: 2013.10.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;