SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK8751-1BA01-0BA0
Product
SINEC INS Basic 50 DVD type of delivery DVD network services for management of industrial networks, RADIUS, syslog, NTP, DHCP, TFTP, SFTP, DNS Server, license type single monitorable IP devices 50 DVD:.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK8751-1BA01-0BA0
Product Description SINEC INS Basic 50 DVD type of delivery DVD network services for management of industrial networks, RADIUS, syslog, NTP, DHCP, TFTP, SFTP, DNS Server, license type single monitorable IP devices 50 DVD:.
Product family SINEC INS
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 6T / 5S2
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.208 Kg
Packaging Dimension 1.00 x 1.00 x 1.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID IK
Product Group 4D90
Group Code R320
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-21-07-09
eClass 6 19-21-07-09
eClass 7.1 19-21-07-09
eClass 8 19-21-07-09
eClass 9 19-21-07-09
eClass 9.1 19-21-07-09
ETIM 7 EC000501
ETIM 8 EC000501
ETIM 9 EC000501
|
Buy product
Quantity 1 Piece
;