SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK8781-1DA01-0AK0
Product
SINEC NMS 100 V1.0 SP3, type of delivery download, network management software for management of industrial networks, monitoring, network configuration, license type single, monitorable IP devices 100, Windows 10 version 1709 (64-bit), Windows Server 2016 and 2019 version 1607 (64-bit). Siemens expressly recommends to perform updates as soon as the corresponding updates are available and to always only use the latest product versions. It is currently recommended to update to SINEC NMS V1.0 SP3 .
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Sucessor:The SINEC NMS portfolio is available as successor
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK8781-1DA01-0AK0
Product Description SINEC NMS 100 V1.0 SP3, type of delivery download, network management software for management of industrial networks, monitoring, network configuration, license type single, monitorable IP devices 100, Windows 10 version 1709 (64-bit), Windows Server 2016 and 2019 version 1607 (64-bit). Siemens expressly recommends to perform updates as soon as the corresponding updates are available and to always only use the latest product versions. It is currently recommended to update to SINEC NMS V1.0 SP3 .
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2023.12.01
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Sucessor:The SINEC NMS portfolio is available as successor
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 6T / 5S2
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.001 Kg
Packaging Dimension 1.00 x 1.00 x 1.00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125110595
Commodity Code Not available
LKZ_FDB/ CatalogID IK-A
Product Group 4D90
Group Code R320
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;