SIMATIC RF635L SmartLabel half-carton white, 74x207.4 mm ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 to 960 MHz chip type Impinj Monza 4i 256-bit (32 bytes) EPC memory 480-bit (60 bytes) user memory carton card printable thermo-direct temperature from 0 °C to +60 °C roll 76.2 mm (3) core diameter 500 units/roll 6 rolls/carton 3,000 units MOQ KLT format.
Article Number (Market Facing Number) |
6GT2810-3AC80-1AX0 |
Product Description |
SIMATIC RF635L SmartLabel half-carton white, 74x207.4 mm ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 to 960 MHz chip type Impinj Monza 4i 256-bit (32 bytes) EPC memory 480-bit (60 bytes) user memory carton card printable thermo-direct temperature from 0 °C to +60 °C roll 76.2 mm (3) core diameter 500 units/roll 6 rolls/carton 3,000 units MOQ KLT format.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
6T / 57T |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0.002 Kg (per 100 Piece) |
Packaging Dimension |
258.00 x 80.00 x 258.00 |
Package size unit of measure |
MM |
Quantity Unit |
100 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
3000 |
EAN |
4034106026578 |
UPC |
Not available |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4372 |
Group Code |
R322 |
Country of origin |
Germany |
RoHS Conformity Date |
Given |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|