SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GT2811-6CA10-0XA1
Product
SIMATIC RF600 Starter package adv. 1x reader RF685R ETSI 1x antenna RF680A 1x wide-range power supply 1 x power supply cable 24 V, 5 m 1x antenna cable, 5 m 1x RJ45/M12 Ethernet cable, 5 m 1x power cable for power supply unit (EU) 20x transponder RF645T 20x fastening hood for RF645T 2x mounting kits for reader/ant. max. 1 package per customer.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2811-6CA10-0XA1
Product Description SIMATIC RF600 Starter package adv. 1x reader RF685R ETSI 1x antenna RF680A 1x wide-range power supply 1 x power supply cable 24 V, 5 m 1x antenna cable, 5 m 1x RJ45/M12 Ethernet cable, 5 m 1x power cable for power supply unit (EU) 20x transponder RF645T 20x fastening hood for RF645T 2x mounting kits for reader/ant. max. 1 package per customer.
Product family Starter kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 6T / 5TP
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 4.500 Kg
Packaging Dimension 1.00 x 1.00 x 1.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125105157
Commodity Code 85176200
LKZ_FDB/ CatalogID ID10.M
Product Group X03Q
Group Code R322
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-01
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 7 EC002998
ETIM 8 EC002998
ETIM 9 EC002998
|
Buy product
Quantity 1 Piece
;