SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6MD9000-5YA00-0AA0
Product
Image similar
SOFT LICENSE REPLACES DONGLE ORDER NOTES: DONGLE SERIAL NUMBER HAS TO BE REFERENCED DONGLE HAS TO BE SENT BACK SIEMENS AG EM EA MF Returned Goods Department Rohrdamm 7 13629 Berlin Germany" (DONGLE-TYPE AS OF V8.02)
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MD9000-5YA00-0AA0
Product Description SOFT LICENSE REPLACES DONGLE ORDER NOTES: DONGLE SERIAL NUMBER HAS TO BE REFERENCED DONGLE HAS TO BE SENT BACK SIEMENS AG EM EA MF Returned Goods Department Rohrdamm 7 13629 Berlin Germany" (DONGLE-TYPE AS OF V8.02)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z+ / B26
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0.125 Kg
Packaging Dimension 25.80 x 38.60 x 15.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID SICAM
Product Group 1372
Group Code U321
Country of origin Germany
RoHS Conformity Date Since: 2017.11.10
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;