RFI suppression filter 180A and 40°C 50/60Hz 520 V 3 AC TN/TT network 360 V 3 AC IT network EPCOS B84143 B0180 S080 Armature circuit
Article Number (Market Facing Number) |
6RX1800-0GF00 |
Product Description |
RFI suppression filter 180A and 40°C 50/60Hz 520 V 3 AC TN/TT network 360 V 3 AC IT network EPCOS B84143 B0180 S080 Armature circuit
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
IP / 3D3 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
190 Day/Days |
Net Weight (kg) |
5.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363090 |
LKZ_FDB/ CatalogID |
D23.1LD |
Product Group |
4106 |
Group Code |
R220 |
Country of origin |
China |
RoHS Conformity Date |
Since: 2009.10.14 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-92 |
eClass |
6 |
27-02-92-90 |
eClass |
7.1 |
27-02-92-90 |
eClass |
8 |
27-02-92-90 |
eClass |
9 |
27-02-31-92 |
eClass |
9.1 |
27-02-31-92 |
ETIM |
7 |
EC002025 |
ETIM |
8 |
EC002025 |
ETIM |
9 |
EC002025 |
IDEA |
4 |
5109 |
UNSPSC |
15 |
39-12-20-04 |
|
|
|
|