SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3040-1GA01-1AA0
Product
Image similar
SINAMICS G130 Control Unit Kit PROFINET group MLFB consisting of: 6SL3040-1MA01-0AA0 Control Unit CU320-2 PN 6SL3054-3FC30-1BA0 CompactFlash card G130 SINAMICS 6SL3072-0AA00-0AG0 MICROMASTER Starter
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3040-1GA01-1AA0
Product Description SINAMICS G130 Control Unit Kit PROFINET group MLFB consisting of: 6SL3040-1MA01-0AA0 Control Unit CU320-2 PN 6SL3054-3FC30-1BA0 CompactFlash card G130 SINAMICS 6SL3072-0AA00-0AG0 MICROMASTER Starter
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group IP / 3DC
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 2.532 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892789461
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.2LD
Product Group 3312
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2004.01.28
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-91
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-04
|
Buy product
Quantity 1 Piece
;