SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3070-4GA01-0XE5
Product
SINAMICS DCC (Drive Control Chart) V16 Combo Upgrade, DVD, Optional TIA Portal engineering tool for SINAMICS Drives as option package for Startdrive Basic/Advanced V16 German, English, Spanish, French, Italian and Chinese (simplified), incl. combo license key (Floating License) for parallel use of SINAMICS DCC V3.4 and SINAMICS DCC V16
Notes
For this product a successor is available
6SL3070-4KA01-0XK5 Compare Products
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3070-4GA01-0XE5
Product Description SINAMICS DCC (Drive Control Chart) V16 Combo Upgrade, DVD, Optional TIA Portal engineering tool for SINAMICS Drives as option package for Startdrive Basic/Advanced V16 German, English, Spanish, French, Italian and Chinese (simplified), incl. combo license key (Floating License) for parallel use of SINAMICS DCC V3.4 and SINAMICS DCC V16
Product family SINAMICS DCC (Drive Control Chart) in the TIA Portal
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 2024.04.01
Notes
For this product a successor is available
6SL3070-4KA01-0XK5 Compare Products
Successor information
Successor 6SL3070-4KA01-0XK5
Successor Description SINAMICS DCC (Drive Control Chart) V19 Combo OSD / software download. Upgrade V15..V18 -> V19, Optional TIA Portal engineering tool for SINAMICS drives as option package for Startdrive Basic/Advanced V19 German, English, Spanish, French, Italian and Chinese (simplified), including combo license key (upgrade license) for parallel use of SINAMICS DCC V3.5 und SINAMICS DCC V19 ******************************* email address required for delivery
Price data
Price Group / Headquarter Price Group 1! / 7SW
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.196 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515675778
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
;