SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3071-0CA00-0XA0
Product
PN-GATE FOR SINAMICS DEVELOPMENT KIT V2.0. SW PACKAGE TO CONNECT SINAMICS S120 VIA PROFINET IRT TO NON SIEMENS CONTROLLERS WITH STANDARD ETHERNET INTERFACE. DELIVERY AS DVD
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3071-0CA00-0XA0
Product Description PN-GATE FOR SINAMICS DEVELOPMENT KIT V2.0. SW PACKAGE TO CONNECT SINAMICS S120 VIA PROFINET IRT TO NON SIEMENS CONTROLLERS WITH STANDARD ETHERNET INTERFACE. DELIVERY AS DVD
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1) / 731
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D002ENCU
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0.030 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515741169
UPC Not available
Commodity Code 85234920
LKZ_FDB/ CatalogID PM21
Product Group 9669
Group Code R251
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;