SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3072-4GA02-0XE5
Product
SINAMICS Startdrive Advanced V16, DVD. Upgrade V15 -> V16 Advanced TIA Portal Engineering and commissioning tool for SINAMICS drives German, English, Spanish, French, Italian and Chinese (simplified), incl. license key on USB stick, (Floating License)
Notes
For this product a successor is available
6SL3072-4KA02-0XK5 Compare Products
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3072-4GA02-0XE5
Product Description SINAMICS Startdrive Advanced V16, DVD. Upgrade V15 -> V16 Advanced TIA Portal Engineering and commissioning tool for SINAMICS drives German, English, Spanish, French, Italian and Chinese (simplified), incl. license key on USB stick, (Floating License)
Product family SINAMICS Startdrive commissioning tool
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2022.10.01
Notes
For this product a successor is available
6SL3072-4KA02-0XK5 Compare Products
Successor information
Successor 6SL3072-4KA02-0XK5
Successor Description Not available
Price data
Price Group / Headquarter Price Group 1! / 7SW
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.169 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515677659
UPC 195125044210
Commodity Code 85234910
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
;