SINAMICS G120C Rated power 0.55 kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz Integrated filter class A I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: PROFIBUS DP Degree of protection IP20/UL Open Type Variable: FSA 196x 73x 203 (HxWxD) external 24 V
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6SL3210-1KE11-8AP1 |
Product Description |
SINAMICS G120C Rated power 0.55 kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz Integrated filter class A I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: PROFIBUS DP Degree of protection IP20/UL Open Type Variable: FSA 196x 73x 203 (HxWxD) external 24 V
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2021.10.01 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Successor |
6SL3210-1KE11-8AP2 |
Successor Description |
SINAMICS G120C RATED POWER 0,55KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ INTEGRATED FILTER CLASS A I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFIBUS-DP PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X155(HXWXD) EXTERNAL 24V |
Price Group / Headquarter Price Group |
J@ / 3A2 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
2.300 Kg |
Packaging Dimension |
270.00 x 225.00 x 85.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948663295 |
UPC |
Not available |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9486 |
Group Code |
R2S3 |
Country of origin |
Great Britain |
RoHS Conformity Date |
Since: 2006.07.01 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|