****spare part**** SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240V3AC+10/-10% 47-63Hz power high overload: 5.5 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -10 to +50 °C, power low overload: 7.5 kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -10 to +40 °C 411x 200x 171 (HxWxD), FSC Degree of protection IP20-PT without Control Unit and operation panel released as of CU firmware version V4.6
Notes
Sucessor:SIOS ID 109796691
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6SL3211-1PC22-8AL0 |
Product Description |
****spare part**** SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240V3AC+10/-10% 47-63Hz power high overload: 5.5 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -10 to +50 °C, power low overload: 7.5 kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -10 to +40 °C 411x 200x 171 (HxWxD), FSC Degree of protection IP20-PT without Control Unit and operation panel released as of CU firmware version V4.6
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2022.10.01 |
Notes |
Sucessor:SIOS ID 109796691
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
J@ / 3A2 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
2 Day/Days |
Net Weight (kg) |
6.300 Kg |
Packaging Dimension |
205.00 x 245.00 x 442.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948673140 |
UPC |
Not available |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9486 |
Group Code |
R2S3 |
Country of origin |
Great Britain |
RoHS Conformity Date |
Since: 2006.07.01 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|