***spare part*** SINAMICS G120 Power Module PM 240-2 push-through, with integrated Class A filter with integrated braking chopper 380-480 V 3 AC +10/-20% 47-63 Hz power high overload: 110 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -20 to +50 °C (HO); power low overload: 132 kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -20 to +40 °C (LO) 754x384x358 (HxWxD), FSF degree of protection IP20, without Control Unit and operating unit released as of CU firmware version V4.7 SP6
Notes
Sucessor:SIOS ID 109796691
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6SL3211-1PE32-5AL0 |
Product Description |
***spare part*** SINAMICS G120 Power Module PM 240-2 push-through, with integrated Class A filter with integrated braking chopper 380-480 V 3 AC +10/-20% 47-63 Hz power high overload: 110 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -20 to +50 °C (HO); power low overload: 132 kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -20 to +40 °C (LO) 754x384x358 (HxWxD), FSF degree of protection IP20, without Control Unit and operating unit released as of CU firmware version V4.7 SP6
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2022.10.01 |
Notes |
Sucessor:SIOS ID 109796691
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
J@ / 3A2 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9N9999 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
68.500 Kg |
Packaging Dimension |
400.00 x 900.00 x 607.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948675861 |
UPC |
804766497575 |
Commodity Code |
85044086 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9486 |
Group Code |
R2S3 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2017.08.01 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|