SINAMICS G120X Rated power: 315 kW at 135% 3 sec or 110% 60 sec, 100% 240 sec; RFI suppression filter For category C3 3AC380-480V+10/-20% 47-63Hz Ambient temperature 0 to +45 °C Size: FSH Degree of protection IP20 / UL open type Without operator panel Without IO expansion Integrated fieldbus: PROFIBUS DP
Article Number (Market Facing Number) |
6SL3220-1YE56-0CP0 |
Product Description |
SINAMICS G120X Rated power: 315 kW at 135% 3 sec or 110% 60 sec, 100% 240 sec; RFI suppression filter For category C3 3AC380-480V+10/-20% 47-63Hz Ambient temperature 0 to +45 °C Size: FSH Degree of protection IP20 / UL open type Without operator panel Without IO expansion Integrated fieldbus: PROFIBUS DP
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1? / 357 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (kg) |
151.000 Kg |
Packaging Dimension |
1870.00 x 800.00 x 600.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948689141 |
UPC |
804766939532 |
Commodity Code |
85044086 |
LKZ_FDB/ CatalogID |
D31.5 |
Product Group |
4R53 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2020.03.11 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|