2020.10.20 7:17:58 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3310-1CE38-8AA0
Product
Image similar
SINAMICS G120L Power Module IP00 380-440 V AC, 50/60 Hz, 925A Nom. power rower Rating: 500kW 6-pulse supply without regenerative feedback Type without control module
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3310-1CE38-8AA0
Product Description SINAMICS G120L Power Module IP00 380-440 V AC, 50/60 Hz, 925A Nom. power rower Rating: 500kW 6-pulse supply without regenerative feedback Type without control module
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2020.10.01
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Standard lead time ex-works On request
Net Weight (kg) 228.000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85044099
LKZ_FDB/ CatalogID D35.1LD
Product Group 5860
Group Code P122
Country of origin China
RoHS Conformity Date Since: 2009.02.18
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 5 EC001857
ETIM 6 EC001857
ETIM 7 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
|