SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7MF9413-1DA
Product
Image similar
Valve manifold for vertically arranged diffrential pressure pipes (spec.sitrans P DS serie) with flange connection for mounting in protective box; material: stainless steel mat.no. 1.4404; max. operating pressure 420 bar at 120 cel for liquids and gases, for flange connection to transmitter two-spindle valve manifold with rotatable sleeve G1/2 pressure equipment direktive F. gas 1/liquids 1 ART. 3.3 SEP 3-spindle valve manifold Without certificate
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF9413-1DA
Product Description Valve manifold for vertically arranged diffrential pressure pipes (spec.sitrans P DS serie) with flange connection for mounting in protective box; material: stainless steel mat.no. 1.4404; max. operating pressure 420 bar at 120 cel for liquids and gases, for flange connection to transmitter two-spindle valve manifold with rotatable sleeve G1/2 pressure equipment direktive F. gas 1/liquids 1 ART. 3.3 SEP 3-spindle valve manifold Without certificate
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z4 / 8P4
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 18 Day/Days
Net Weight (kg) 3.500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84818073
LKZ_FDB/ CatalogID FI01-1
Product Group 4778
Group Code R3P0
Country of origin Germany
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-06-91
eClass 6 27-20-06-91
eClass 7.1 27-20-06-91
eClass 8 27-20-06-91
eClass 9 27-20-06-91
eClass 9.1 27-20-06-91
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;