SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7MH4115-5GC11
Product
Image similar
SIWAREX WL280 RN-S SA self-aligning bearing base part - rated load 60t - stainless steel consists of: - base plate and 3 dowel pins
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH4115-5GC11
Product Description SIWAREX WL280 RN-S SA self-aligning bearing base part - rated load 60t - stainless steel consists of: - base plate and 3 dowel pins
Product family Self-aligning bearing
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z5 / 8W5
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 10.780 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804762690543
Commodity Code 84239010
LKZ_FDB/ CatalogID WT10
Product Group 4913
Group Code R3P5
Country of origin Germany
RoHS Conformity Date Since: 2016.04.28
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-03
eClass 6 27-32-03-03
eClass 7.1 27-32-03-03
eClass 8 27-32-03-03
eClass 9 27-32-03-03
eClass 9.1 27-32-03-03
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;