2020.10.20 1:03:09 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8PQ2055-6BA22
Product
Image similar
SIVACON S4 Cover SENTRON 3VA 3VA13 (400A), 3VA14 (630A) 3VM13 (400A), 3VM14 (630A) 3-pole Plug-in Number of switches: 3 Mounting position: upright H: 550 mm W: 600 mm
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8PQ2055-6BA22
Product Description SIVACON S4 Cover SENTRON 3VA 3VA13 (400A), 3VA14 (630A) 3VM13 (400A), 3VM14 (630A) 3-pole Plug-in Number of switches: 3 Mounting position: upright H: 550 mm W: 600 mm
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 2 Day/Days
Net Weight (kg) 3.750 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 620.00 x 620.00 x 25.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869582054
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID LV10
Product Group 3778
Group Code P310
Country of origin Germany
RoHS Conformity Date Since: 2020.02.25
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-18-92-60
eClass 7.1 27-18-92-60
eClass 8 27-18-92-60
eClass 9 27-18-92-60
eClass 9.1 27-18-92-60
ETIM 5 EC002617
ETIM 6 EC002617
ETIM 7 EC002617
|