SIMOTICS M Built-in synchronous motor Individual component stator PN = 24.5 kW, NN = 3600 rpm MN = 65 Nm, Nmax = 9000 rpm DC link 600 V, IP00, Water cooling Encapsulated winding Standard protection, Pt1000 Special stator, see Z option Free cable ends, L = 0.5 m Cable outlet at small cooling jacket diameter V17:
Article Number (Market Facing Number) |
1FE1082-6WS11-8NW3-Z V17 |
Product Description |
SIMOTICS M Built-in synchronous motor Individual component stator PN = 24.5 kW, NN = 3600 rpm MN = 65 Nm, Nmax = 9000 rpm DC link 600 V, IP00, Water cooling Encapsulated winding Standard protection, Pt1000 Special stator, see Z option Free cable ends, L = 0.5 m Cable outlet at small cooling jacket diameter V17:
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1! / 761 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : 9I999IR / ECCN : N |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (kg) |
17.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85030099 |
LKZ_FDB/ CatalogID |
SD91.14 |
Product Group |
9634 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2019.07.21 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
Not available |
|
|
|