SIMOTICS M compact asynchronous motor 1500 rpm 7.1 kW 45 Nm 19.7 A 317 V 1750 rpm 8.2 kW 45 Nm 19.7 A 364 V 2000 rpm 9.4 kW 45 Nm 19.7 A 411 V 2200 rpm 10.3 kW 45 Nm 19.7 A 430 V water cooling IP55 degree of protection
Notes
Product Configuration is incomplete. Please check the configuration.
Article Number (Market Facing Number) |
1PH8103-3.F2.-...2 |
Product Description |
SIMOTICS M compact asynchronous motor 1500 rpm 7.1 kW 45 Nm 19.7 A 317 V 1750 rpm 8.2 kW 45 Nm 19.7 A 364 V 2000 rpm 9.4 kW 45 Nm 19.7 A 411 V 2200 rpm 10.3 kW 45 Nm 19.7 A 430 V water cooling IP55 degree of protection
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Product Configuration is incomplete. Please check the configuration.
|
Price Group / Headquarter Price Group |
1! / 761 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (kg) |
60.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015230 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Product Group |
9695 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2018.11.05 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-01 |
eClass |
6 |
27-02-26-01 |
eClass |
7.1 |
27-02-26-01 |
eClass |
8 |
27-02-26-01 |
eClass |
9 |
27-02-26-01 |
eClass |
9.1 |
27-02-26-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|