2021.05.18 4:35:14 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8107-1CZ22-3MZ2-Z K4E+Q2C+Y64+Y84
Product
Image similar
SIMOTICS M Compact asynchronous motor Y1750RPM, 15.5 kW, 85 Nm, 42 A, D3000RPM, 15.5 kW, 49 Nm, 48.5 A Water cooling; Degree of protection IP65 Incremental encoder sin/cos 1 Vpp With temperature sensor Pt1000 Smooth hollow shaft; Design IM B5 Bearing version: High Performance K4E: Special winding Q2C: Terminal box rotated by 180° Cable outlet left Signal cable NDE face-end Y64: Prepared for rotating distributor with flange dimension 114H6; Y84: Customer specification on the rating plate Customer-specific motor CIGO-10074142
Notes
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8107-1CZ22-3MZ2-Z K4E+Q2C+Y64+Y84
Product Description SIMOTICS M Compact asynchronous motor Y1750RPM, 15.5 kW, 85 Nm, 42 A, D3000RPM, 15.5 kW, 49 Nm, 48.5 A Water cooling; Degree of protection IP65 Incremental encoder sin/cos 1 Vpp With temperature sensor Pt1000 Smooth hollow shaft; Design IM B5 Bearing version: High Performance K4E: Special winding Q2C: Terminal box rotated by 180° Cable outlet left Signal cable NDE face-end Y64: Prepared for rotating distributor with flange dimension 114H6; Y84: Customer specification on the rating plate Customer-specific motor CIGO-10074142
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Price Group 1!
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 60 Day/Days
Net Weight (kg) 86.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015230
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 9695
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2018.11.05
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classifications
 
Version Classification
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
|
You can also add options to the product.
Loading Documents...