SIMOTICS M compact asynchronous motor 1500 r/min, 11 kW, 70 Nm, 24 A, 360 V 1750 r/min, 13 kW, 71 Nm, 24 A, 416 V 2000 r/min, 15 kW, 72 Nm, 24 A, 460 V forced ventilation; direction of air flow DE--> NDE; IP55 degree of protection incremental encoder 22-bit type of construction IM B3 plain shaft without feather key bearing version: standard with fixed bearing vibration class: S/A shaft and flange accuracy: R terminal box (top) P1E: special version bearing system customer-specific motor
Article Number (Market Facing Number) |
1PH8131-1DF00-0ZA1 P1E |
Product Description |
SIMOTICS M compact asynchronous motor 1500 r/min, 11 kW, 70 Nm, 24 A, 360 V 1750 r/min, 13 kW, 71 Nm, 24 A, 416 V 2000 r/min, 15 kW, 72 Nm, 24 A, 460 V forced ventilation; direction of air flow DE--> NDE; IP55 degree of protection incremental encoder 22-bit type of construction IM B3 plain shaft without feather key bearing version: standard with fixed bearing vibration class: S/A shaft and flange accuracy: R terminal box (top) P1E: special version bearing system customer-specific motor
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1! / 761 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (kg) |
89.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015230 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Product Group |
9695 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2018.11.05 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
Not available |
|
|
|