SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
1PH8224-1AL40-2EA2-Z K09+K23+K40+K65+Q18+Y84
Product
Image similar
SIMOTICS M Compact induction motor 2900rpm, 205kW, 675Nm, 355A, 395V Open-circuit ventilation without encoder K09: Terminal box NDE right Cable entry DE Signal connection on top K23: Special finish worldwide K40: Regreasing system DE and NDE K65: Pipe connection Without ventilation unit. Without pipe connecting socket DE right Q18: Pipe adapter plate for customer-specific ventilation Y84: Customer ID number on the rating plate Customer-specific acc. to SMR-29-2014
Notes
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8224-1AL40-2EA2-Z K09+K23+K40+K65+Q18+Y84
Product Description SIMOTICS M Compact induction motor 2900rpm, 205kW, 675Nm, 355A, 395V Open-circuit ventilation without encoder K09: Terminal box NDE right Cable entry DE Signal connection on top K23: Special finish worldwide K40: Regreasing system DE and NDE K65: Pipe connection Without ventilation unit. Without pipe connecting socket DE right Q18: Pipe adapter plate for customer-specific ventilation Y84: Customer ID number on the rating plate Customer-specific acc. to SMR-29-2014
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Price Group / Headquarter Price Group 1! / 761
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 615.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015381
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 9694
Group Code R220
Country of origin Czech Republic
RoHS Conformity Date Since: 2018.11.05
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-01
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;