SIMOTICS M compact synchronous motor 1500 r/min, 151 kW, 961 Nm, 355 A 290 V; 1750 r/min, 175 kW, 955 Nm 355 A, 335 V; 2000 r/min, 186 kW 888 Nm, 330 A, 380 V water cooling; IP55 degree of protection incremental encoder 22-bit with commutation position with DRIVE-CLiQ interface type of construction IM B3 (IMB6, IMB7, IMB8, IMV6) bearing version: standard vibration class: A terminal box (top) cable entry on the right signal port DE N1L: special shaft extension 75x 62 mm with feather key and half-key balancing; SMR-123-2014
Article Number (Market Facing Number) |
1PH8224-2DF20-9AA1 N1L |
Product Description |
SIMOTICS M compact synchronous motor 1500 r/min, 151 kW, 961 Nm, 355 A 290 V; 1750 r/min, 175 kW, 955 Nm 355 A, 335 V; 2000 r/min, 186 kW 888 Nm, 330 A, 380 V water cooling; IP55 degree of protection incremental encoder 22-bit with commutation position with DRIVE-CLiQ interface type of construction IM B3 (IMB6, IMB7, IMB8, IMV6) bearing version: standard vibration class: A terminal box (top) cable entry on the right signal port DE N1L: special shaft extension 75x 62 mm with feather key and half-key balancing; SMR-123-2014
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1! / 761 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
40 Day/Days |
Net Weight (kg) |
580.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015381 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Product Group |
5689 |
Group Code |
R220 |
Country of origin |
Czech Republic |
RoHS Conformity Date |
Since: 2018.11.05 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
Not available |
|
|
|