SIMOTICS M Compact synchronous motor 1000rpm, 68kW, 649Nm, 170A, 254V 1150rpm, 78kW, 648Nm, 170A, 292V 1350rpm, 91kW, 644Nm, 168A, 342V forced ventilation Direction of air flow DE-->NDE Degree of protection IP55
Notes
Product Configuration is incomplete. Please check the configuration.
Article Number (Market Facing Number) |
1PH8224-4.D00-2A.1 |
Product Description |
SIMOTICS M Compact synchronous motor 1000rpm, 68kW, 649Nm, 170A, 254V 1150rpm, 78kW, 648Nm, 170A, 292V 1350rpm, 91kW, 644Nm, 168A, 342V forced ventilation Direction of air flow DE-->NDE Degree of protection IP55
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Product Configuration is incomplete. Please check the configuration.
|
Price Group / Headquarter Price Group |
1! / 761 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
35 Day/Days |
Net Weight (kg) |
580.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015381 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Product Group |
5689 |
Group Code |
R220 |
Country of origin |
Czech Republic |
RoHS Conformity Date |
Since: 2018.11.05 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
UNSPSC |
15 |
26-10-11-09 |
|
|
|
|