SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
1PH8226-1DF03-0BC1-Z K91+L76
Product
Image similar
SIMOTICS M compact asynchronous motor 1500 rpm, 130 kW, 828 Nm, 270 A, 340 V 1750 rpm, 135 kW, 737 Nm, 250 A, 395 V forced ventilation direction of air flow DE-->NDE degree of protection IP55 incremental encoder 22-bit with DRIVE-CLiQ interface type of construction IM B35 with A550 flange plain shaft without feather key bearing version: standard vibration severity: R/A; shaft and flange accuracy: R L76: EC fan 400 V 3 AC 50/60 Hz K91: special flange processing according to 1PH7226 customer-specific motor according to CIGO no. 10119963
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8226-1DF03-0BC1-Z K91+L76
Product Description SIMOTICS M compact asynchronous motor 1500 rpm, 130 kW, 828 Nm, 270 A, 340 V 1750 rpm, 135 kW, 737 Nm, 250 A, 395 V forced ventilation direction of air flow DE-->NDE degree of protection IP55 incremental encoder 22-bit with DRIVE-CLiQ interface type of construction IM B35 with A550 flange plain shaft without feather key bearing version: standard vibration severity: R/A; shaft and flange accuracy: R L76: EC fan 400 V 3 AC 50/60 Hz K91: special flange processing according to 1PH7226 customer-specific motor according to CIGO no. 10119963
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1! / 761
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 748.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015381
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 9694
Group Code R220
Country of origin Czech Republic
RoHS Conformity Date Since: 2018.11.05
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-01
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
Loading Documents...
;