****spare part**** SIMOTICS M compact asynchronous motor 350 V, 72 A, 31.5 kW, 8 Hz, 220 open-circuit ventilation direction of air flow DE-->NDE; 1375 Nm, 144 A, 375 V, degree of protection IP2 incremental encoder HTL 1024 S/R connection via terminal block with temperature sensor KTY 84-130 type of construction IM B3; shaft with feather key; half-key balancing bearing version: standard vibration class: A; shaft and flange accuracy: no K23: special finish worldwide L76: EC fan 3 AC 400 V 50/60Hz X53: paint finish in RAL 7035 Y82: additionally with customer d(*)
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Please enter text for every Y option (using the Configurator).
Article Number (Market Facing Number) |
1PH8226-1WZ30-2AA1-Z K1M+K23+L76+X53+Y82 |
Product Description |
****spare part**** SIMOTICS M compact asynchronous motor 350 V, 72 A, 31.5 kW, 8 Hz, 220 open-circuit ventilation direction of air flow DE-->NDE; 1375 Nm, 144 A, 375 V, degree of protection IP2 incremental encoder HTL 1024 S/R connection via terminal block with temperature sensor KTY 84-130 type of construction IM B3; shaft with feather key; half-key balancing bearing version: standard vibration class: A; shaft and flange accuracy: no K23: special finish worldwide L76: EC fan 3 AC 400 V 50/60Hz X53: paint finish in RAL 7035 Y82: additionally with customer d(*)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2021.10.01 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Please enter text for every Y option (using the Configurator).
|
Price Group / Headquarter Price Group |
J@ / 7A6 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
750.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015230 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Product Group |
5688 |
Group Code |
R2S3 |
Country of origin |
Czech Republic |
RoHS Conformity Date |
Since: 2018.11.05 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|