SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
2SP1202-1.A..-1...
Product
Image similar
ECS motor spindle synchronous 12.0 kW, 42 Nm, 2700 rpm Nmax 15000 rpm, S6-40% 55 Nm Cartridge version Spindle diameter 200 mm Bearing with permanent grease lubrication Connection for bearing sealing air Discharge air tool interface
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2SP1202-1.A..-1...
Product Description ECS motor spindle synchronous 12.0 kW, 42 Nm, 2700 rpm Nmax 15000 rpm, S6-40% 55 Nm Cartridge version Spindle diameter 200 mm Bearing with permanent grease lubrication Connection for bearing sealing air Discharge air tool interface
Product family 2SP1 motor spindles for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group 715
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 275 Day/Days
Net Weight (kg) 82.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84669340
LKZ_FDB/ CatalogID SD.NC60ST-2SP1
Product Group 9312
Group Code P129
Country of origin Germany
RoHS Conformity Date not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-27-08
eClass 6 27-02-27-08
eClass 7.1 27-02-27-08
eClass 8 27-02-27-08
eClass 9 27-02-27-08
eClass 9.1 27-02-27-08
UNSPSC 15 26-10-12-12
|
This product has to be configured before it can be ordered.
;