Vacuum Circuit-Breaker, SION 3AE1, for NXAIR platform, 12kV, 40kA, 2500A, pole-center distance 210mm, Vertical Distance between Terminals 275mm,
Article Number (Market Facing Number) |
3AE1566-6....-.... |
Product Description |
Vacuum Circuit-Breaker, SION 3AE1, for NXAIR platform, 12kV, 40kA, 2500A, pole-center distance 210mm, Vertical Distance between Terminals 275mm,
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2022.10.01 |
Price Group / Headquarter Price Group |
ZZZ |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
55 Day/Days |
Net Weight (kg) |
Not available |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85352100 |
LKZ_FDB/ CatalogID |
HG11.02 |
Product Group |
1200 |
Group Code |
U296 |
Country of origin |
Germany |
RoHS Conformity Date |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|