Load feeder fuseless, Direct-on-line starting 400 V AC, Size S00 0.7...1 A 24 V DC screw terminal for installation on standard mounting rail Type of coordination 2, Iq = 150 kA (also fulfills type of coordination 1) 1 NC (contactor) 1 NO+1 NC (circuit breaker, transverse) Reusable packaging contains 24 units
Article Number (Market Facing Number) |
3RA2115-0JA16-2BB4-Z X95 |
Product Description |
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S00 0.7...1 A 24 V DC screw terminal for installation on standard mounting rail Type of coordination 2, Iq = 150 kA (also fulfills type of coordination 1) 1 NC (contactor) 1 NO+1 NC (circuit breaker, transverse) Reusable packaging contains 24 units
|
Product family |
SIRIUS 3RA2 load feeders |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
BE / 41D |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0.675 Kg |
Packaging Dimension |
169.00 x 48.00 x 98.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
24 |
EAN |
4011209921634 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5348 |
Group Code |
R711 |
Country of origin |
Germany |
RoHS Conformity Date |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-09-05 |
eClass |
6 |
27-37-09-05 |
eClass |
7.1 |
27-37-09-05 |
eClass |
8 |
27-37-09-05 |
eClass |
9 |
27-37-09-05 |
eClass |
9.1 |
27-37-09-05 |
ETIM |
7 |
EC001037 |
ETIM |
8 |
EC001037 |
ETIM |
9 |
EC001037 |
IDEA |
4 |
4741 |
UNSPSC |
15 |
39-12-15-21 |
|
|
|
|