SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3RK7243-2AA30-0XB0-Z A01
No picture available
SIMATIC S7-1200, CM 1243-2 Communication module AS-Interface master according to AS-i specification V3.0 Customer-specific version with customer-specific properties
Notes
Product is no longer available. Successor:
3RK7243-2AA30-0XB0 Compare Products
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK7243-2AA30-0XB0-Z A01
Product Description SIMATIC S7-1200, CM 1243-2 Communication module AS-Interface master according to AS-i specification V3.0 Customer-specific version with customer-specific properties
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 2022.11.23
Notes
Product is no longer available. Successor:
3RK7243-2AA30-0XB0 Compare Products
Successor information
Successor 3RK7243-2AA30-0XB0
Successor Description SIMATIC S7-1200, CM 1243-2 communication module AS-Interface master according to AS-i specification V3.0
Price data
Price Group / Headquarter Price Group BE / 42C
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 80 Day/Days
Net Weight (kg) 0.153 Kg
Packaging Dimension 49.00 x 81.50 x 123.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 5321
Group Code R711
Country of origin Germany
RoHS Conformity Date Since: 2012.05.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;