2021.10.20 3:50:17 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL32.0-.YC18-.U.0
Product
Image similar
SINAMICS G120X Rated power: 3 kW At 110% 60s, 100% 240 s Unfiltered 200-240 V 3 AC +10/-20% 47-63 Hz Ambient temperature -20 to +45 °C Size: FSB Degree of protection IP20 / UL open type
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32.0-.YC18-.U.0
Product Description SINAMICS G120X Rated power: 3 kW At 110% 60s, 100% 240 s Unfiltered 200-240 V 3 AC +10/-20% 47-63 Hz Ambient temperature -20 to +45 °C Size: FSB Degree of protection IP20 / UL open type
Product family SINAMICS G120X infrastructure converters for HVAC/Water/Wastewater
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group 1%
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A999A
Standard lead time ex-works 25 Day/Days
Net Weight (kg) 6.800 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85044084
LKZ_FDB/ CatalogID D31.5
Product Group 4R51
Group Code R220
Country of origin Great Britain
RoHS Conformity Date Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 5 EC001857
ETIM 6 EC001857
ETIM 7 EC001857
ETIM 8 EC001857
|
This product has to be configured before it can be ordered.